S50FSR-0404
1.264'' Overall Length Neo-Flex Coupling, Shaft to Shaft Insulation & Torsional Isolation
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $49.48 | 6 wks |
10 - 24 | $45.29 | 6 wks |
25 - 49 | $43.25 | 6 wks |
50 - 99 | $41.49 | 6 wks |
100+ | Request for Quote |
$49.48
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Misaligment | 1 Degree |
---|---|
Body Type | Ribbed Style |
Bore Size (A₁ / A₂) | 0.1250 / 0.1250 |
Hub Configuration | Fairloc |
Hub Dia. (D₁ / D₂) | 0.440 / 0.440 |
Material (Hub / Center) | 303 Stainless / Neoprene |
Max. Parallel Offset (Inch) | 0.015 Inch |
Max. Torque (oz-in) | 120 oz-in |
Overall Length | 1.264 inch |