S50FP9MFBC1021
10mm Bore, 33.3mm Long, brass/Fairloc hub with Phosper Bronze Bellow.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $71.26 | 6 wks |
10 - 24 | $64.37 | 6 wks |
25 - 49 | $61.4 | 6 wks |
50 - 99 | $59.44 | 6 wks |
100+ | Request for Quote |
$71.26
Availability: 12 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 6 Degree |
---|---|
Bellow Dia. | 21.4 mm |
Bore Size (d) | 10 mm |
Hub Dia. | 25 |
Hub (Material / Configuration) | Brass / Fairloc Hub |
Lateral Offset | 0.65 mm |
Material (bellow) | phosper Bronze |
Max.torque (N.m) | 2.12 N.m |
Overall Length (L) | 33.3 mm |
Screw Size | M3 Cap Screw |