S50FP9MFBC0617
6mm Bore, 29.5mm Long, brass/Fairloc hub with Phosper Bronze Bellow.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $66.29 | 6 wks |
10 - 24 | $59.88 | 6 wks |
25 - 49 | $57.12 | 6 wks |
50 - 99 | $55.29 | 6 wks |
100+ | Request for Quote |
$66.29
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 6 Degree |
---|---|
Bellow Dia. | 16.7 mm |
Bore Size (d) | 6 mm |
Hub Dia. | 16 |
Hub (Material / Configuration) | Brass / Fairloc Hub |
Lateral Offset | 0.5 mm |
Material (bellow) | phosper Bronze |
Max.torque (N.m) | 1.4 N.m |
Overall Length (L) | 29.5 mm |
Screw Size | M2.5 Cap Screw |