S50FP9MFBC0312

3mm Bore, 23.4mm Long, brass/Fairloc hub with Phosper Bronze Bellow.
Qty Range Price/Unit Ships Within
1 - 9 $66.29 6 wks
10 - 24 $59.88 6 wks
25 - 49 $57.12 6 wks
50 - 99 $55.29 6 wks
100+ Request for Quote
$66.29

Availability: 16 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 5 Degree
Bellow Dia. 11.9 mm
Bore Size (d) 3 mm
Hub Dia. 11
Hub (Material / Configuration) Brass / Fairloc Hub
Lateral Offset 0.38 mm
Material (bellow) phosper Bronze
Max.torque (N.m) 0.85 N.m
Overall Length (L) 23.4 mm
Screw Size M2 Cap Screw

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team