S50FP9MFB303008
3/3 mm Bores Miniature Fairloc® Bellows Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $43.15 | 8 wks |
5 - 9 | $42.29 | 8 wks |
10 - 24 | $41.86 | 8 wks |
25 - 49 | $40.99 | 8 wks |
50+ | Request for Quote |
$43.15
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 3 degrees |
---|---|
Bore, Side A (d₁) | 3 mm |
Bore, Side B (d₂) | 3 mm |
Cap Screw | M2/M2 mm |
Hub Dia. (Side A) (D₁) | 10 mm |
Hub Dia. (Side B) (D₂) | 10 mm |
Hub Width (Side A) (l₁) | 8 mm |
Hub Width (Side B) (l₂) | 8 mm |
Max.torque (N.m) | 0.42 N•m |
Overall Length (L) | 24.5 mm |