S50FP9MFB203008

2/3 mm Bores Miniature Fairloc® Bellows Coupling
Qty Range Price/Unit Ships Within
1 - 4 $41.82 8 wks
5 - 9 $40.98 8 wks
10 - 24 $40.57 8 wks
25 - 49 $39.73 8 wks
50+ Request for Quote
$41.82

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 3 degrees
Bore, Side A (d₁) 2 mm
Bore, Side B (d₂) 3 mm
Cap Screw M1.6/M2 mm
Hub Dia. (Side A) (D₁) 8.5 mm
Hub Dia. (Side B) (D₂) 10 mm
Hub Width (Side A) (l₁) 7 mm
Hub Width (Side B) (l₂) 8 mm
Max.torque (N.m) 0.32 N•m
Overall Length (L) 23 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team