S50FP9MFB202008
2/2mm Bores Miniature Fairloc® Bellows Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $44.75 | 8 wks |
5 - 9 | $43.86 | 8 wks |
10 - 24 | $43.41 | 8 wks |
25 - 49 | $42.51 | 8 wks |
50+ | Request for Quote |
$44.75
Availability: 13 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 3 degrees |
---|---|
Bore, Side A (d₁) | 2 mm |
Bore, Side B (d₂) | 2 mm |
Cap Screw | M1.6/M1.6 mm |
Hub Dia. (Side A) (D₁) | 8.5 mm |
Hub Dia. (Side B) (D₂) | 8.5 mm |
Hub Width (Side A) (l₁) | 7 mm |
Hub Width (Side B) (l₂) | 7 mm |
Max.torque (N.m) | 0.32 N•m |
Overall Length (L) | 21.5 mm |