S50FP9MFB101508
1/1.5 mm Bores Miniature Fairloc® Bellows Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $54.38 | 8 wks |
5 - 9 | $53.3 | 8 wks |
10 - 24 | $52.75 | 8 wks |
25 - 49 | $51.66 | 8 wks |
50+ | Request for Quote |
$54.38
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 3 degrees |
---|---|
Bore, Side A (d₁) | 1 mm |
Bore, Side B (d₂) | 1.5 mm |
Cap Screw | M1.6/M1.6 mm |
Hub Dia. (Side A) (D₁) | 8 mm |
Hub Dia. (Side B) (D₂) | 8 mm |
Hub Width (Side A) (l₁) | 6 mm |
Hub Width (Side B) (l₂) | 6 mm |
Max.torque (N.m) | 0.11 N•m |
Overall Length (L) | 21.5 mm |