S50FP9-FBC37527
0.375" Bore, 1.31" Long, Brass/Fairloc hub with phospher bronze bellow
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $60.22 | 6 wks |
5 - 49 | $53.7 | 6 wks |
50 - 99 | $53.05 | 6 wks |
100+ | Request for Quote |
$60.22
Availability: 11 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 6 Degree |
---|---|
Bellow Dia. (F) | 0.844 Inch |
Bore Size (A) | 0.375 Inch |
Hub Dia. (B) | 0.87 Inch |
Hub (Material / Configuration) | Brass / Fairloc Hub |
Lateral Offset | 0.015 Inch |
Material (bellow) | Phosphor Bronze |
Max. Torque (oz-in) | 300 oz-in |
Overall Length (L) | 1.31 Inch |
Screw Size | #6-32 Cap Screw |