S50FP9-FBC31221
0.3125" Bore, 1.16" Long, Brass/Fairloc hub with phospher bronze bellow
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $80.22 | 8 wks |
| 10 - 24 | $74.45 | 8 wks |
| 25 - 49 | $71.89 | 8 wks |
| 50 - 99 | $70.66 | 8 wks |
| 100+ | Request for Quote |
$80.22
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Angular Offset (°) | 6 Degree |
|---|---|
| Bellow Dia. (F) | 0.656 Inch |
| Bore Size (A) | 0.3125 Inch |
| Hub Dia. (B) | 0.682 Inch |
| Hub (Material / Configuration) | Brass / Fairloc Hub |
| Lateral Offset | 0.015 Inch |
| Material (bellow) | Phosphor Bronze |
| Max. Torque (oz-in) | 200 oz-in |
| Overall Length (L) | 1.16 Inch |
| Screw Size | #4-40 Cap Screw |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities