S50FP9-FBC18715
0.1875" Bore, 0.921" Long, Brass/Fairloc hub with phospher bronze bellow
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $60.22 | 6 wks |
5 - 49 | $53.7 | 6 wks |
50 - 99 | $53.05 | 6 wks |
100+ | Request for Quote |
$60.22
Availability: 12 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 5 Degree |
---|---|
Bellow Dia. (F) | 0.469 Inch |
Bore Size (A) | 0.1875 Inch |
Hub Dia. (B) | 0.495 Inch |
Hub (Material / Configuration) | Brass / Fairloc Hub |
Lateral Offset | 0.015 Inch |
Material (bellow) | Phosphor Bronze |
Max. Torque (oz-in) | 150 oz-in |
Overall Length (L) | 0.921 Inch |
Screw Size | #2-56 Cap Screw |