S50FP9-FBC12515

0.125" Bore, 0.921" Long, Brass/Fairloc hub with phospher bronze bellow
Qty Range Price/Unit Ships Within
1 - 4 $59.55 6 wks
5 - 24 $53.7 6 wks
25 - 49 $53.3 6 wks
50 - 99 $52.44 6 wks
100+ Request for Quote
$59.55

Availability: 17 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 5 Degree
Bellow Dia. (F) 0.469 Inch
Bore Size (A) 0.125 Inch
Hub Dia. (B) 0.433 Inch
Hub (Material / Configuration) Brass / Fairloc Hub
Lateral Offset 0.015 Inch
Material (bellow) Phosphor Bronze
Max. Torque (oz-in) 120 oz-in
Overall Length (L) 0.921 Inch
Screw Size #2-56 Cap Screw

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team