S50FP9-FB120120A

.12/.12" Bores Miniature Fairloc® Bellows Coupling
Qty Range Price/Unit Ships Within
1 - 4 $40.78 8 wks
5 - 9 $39.96 8 wks
10 - 24 $39.56 8 wks
25 - 49 $38.74 8 wks
50+ Request for Quote
$40.78

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 3 degrees
Bore, Side A (A₁) 0.12 in
Bore, Side B (A₂) 0.12 in
Cap Screw #2-56 in
Hub Dia. (Side A) (B₁) 0.391 in
Hub Dia. (Side B) (B₂) 0.391 in
Hub Width (Side A) (D₁) 0.331 in
Hub Width (Side B) (D₂) 0.331 in
Max Torque (ozf in.) 60 ozf in.
Overall Length (L) 0.969 in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team