S50FLR-0404

2.574'' Overall Length Neo-Flex Coupling, Shaft to Shaft Insulation & Torsional Isolation
Qty Range Price/Unit Ships Within
1 - 9 $54.33 4 wks
10 - 24 $50.22 4 wks
25 - 49 $48.23 4 wks
50 - 99 $46.39 4 wks
100+ Request for Quote
$54.33

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Misaligment 15 Degree
Body Type Ribbed Style
Bore Size (A₁ / A₂) 0.2500 / 0.1250
Hub Configuration Fairloc
Hub Dia. (D₁ / D₂) 0.440 / 0.440
Material (Hub / Center) 303 Stainless / Neoprene
Max. Parallel Offset (Inch) 0.015 Inch
Max. Torque (oz-in) 120 oz-in
Overall Length 2.574 inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team