S50DCMM73H19
NdFeB Nickel Plate Magnetic disk coupling with 416 Stainless Steel Hubs and 19mm Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $92.03 | 4 wks |
10 - 24 | $86.53 | 4 wks |
25 - 49 | $83.9 | 6 wks |
50 - 99 | $81.03 | 6 wks |
100+ | Request for Quote |
$92.03
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 19 mm |
---|---|
Breakaway Torque (N•m) | 2.3 N.m |
hp @ 1750 rpm | 0.43 hp |
Hub Dia. | 51 mm |
Hub Projection | 13.5 mm |
Max. Ang. Misalignment (Deg.) | 3 Deg. |
Nominal Torque (N•m) | 1.7 N.m |
Outside Diameter | 73 mm |
Overall Length | 55.6 mm |
Weight (kg) | 1.13 Kg |