S50DCMM50H08
NdFeB Nickel Plate Magnetic disk coupling with 416 Stainless Steel Hubs and 8mm Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $53.47 | 4 wks |
10 - 24 | $49.36 | 4 wks |
25 - 49 | $47.27 | 6 wks |
50 - 99 | $45.4 | 6 wks |
100+ | Request for Quote |
$53.47
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 8 mm |
---|---|
Breakaway Torque (N•m) | 0.9 N.m |
hp @ 1750 rpm | 0.17 hp |
Hub Dia. | 28.5 mm |
Hub Projection | 6.35 mm |
Max. Ang. Misalignment (Deg.) | 3 Deg. |
Nominal Torque (N•m) | 0.7 N.m |
Outside Diameter | 50 mm |
Overall Length | 34.8 mm |
Weight (kg) | 0.27 Kg |