S50DCM-29H16
NdFeB Nickel Plate Magnetic disk coupling with 416 Stainless Steel Hubs and 1" Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $133.44 | 10 wks |
50 - 99 | $125.47 | 10 wks |
100 - 249 | $121.66 | 10 wks |
250 - 499 | $117.49 | 10 wks |
500+ | Request for Quote |
$133.44
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 1 Inch |
---|---|
Breakaway Torque (lbs) | 20 In-lb |
hp @ 1750 rpm | 0.43 hp |
Hub Dia. | 2 Inch |
Hub Projection | 0.53 Inch |
Max. Ang. Misalignment (Deg.) | 3 Deg. |
Nominal Torque (lb.in.) | 15 In-lb |
Outside Diameter | 2.86 Inch |
Overall Length (OAL) | 2.19 Inch |
Weight (lbs) | 2.5 lb. |