S50DCM-24H08

NdFeB Nickel Plate Magnetic disk coupling with 416 Stainless Steel Hubs and 0.5" Bore
Qty Range Price/Unit Ships Within
1 - 49 $87.90 6 wks
50 - 99 $81.45 6 wks
100 - 249 $78.2 6 wks
250 - 499 $75.14 6 wks
500+ Request for Quote
$87.90

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.5 Inch
Breakaway Torque (lbs) 12 In-lb
hp @ 1750 rpm 0.25 hp
Hub Dia. 1.5 Inch
Hub Projection 0.35 Inch
Max. Ang. Misalignment (Deg.) 3 Deg.
Nominal Torque (lb.in.) 9 In-lb
Outside Diameter 2.36 Inch
Overall Length (OAL) 1.69 Inch
Weight (lbs) 1.2 lb.

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team