S50DCM-20H04

NdFeB Nickel Plate Magnetic disk coupling with 416 Stainless Steel Hubs and 0.25" Bore
Qty Range Price/Unit Ships Within
1 - 49 $78.88 6 wks
50 - 99 $76.25 6 wks
100 - 249 $73.79 6 wks
250 - 499 $69.92 6 wks
500+ Request for Quote
$78.88

Availability: 1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.25 Inch
Breakaway Torque (lbs) 8 In-lb
hp @ 1750 rpm 0.17 hp
Hub Dia. 1.12 Inch
Hub Projection 0.25 Inch
Max. Ang. Misalignment (Deg.) 3 Deg.
Nominal Torque (lb.in.) 6 In-lb
Outside Diameter 1.97 Inch
Overall Length (OAL) 1.37 Inch
Weight (lbs) 0.6 lb.

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team