S50DCM-17
Solid NdFeB Nickel Plate Magnetic disk coupling with 416 Stainless Steel Hubs.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $46.08 | 4 wks |
10 - 24 | $42.44 | 4 wks |
25 - 49 | $40.58 | 6 wks |
50 - 99 | $38.94 | 6 wks |
100+ | Request for Quote |
$46.08
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0 Inch |
---|---|
Breakaway Torque (lbs) | 5 In-lb |
hp @ 1750 rpm | 0.08 hp |
Hub Dia. | 0.81 Inch |
Hub Projection | 0.25 Inch |
Max. Ang. Misalignment (Deg.) | 3 Deg. |
Nominal Torque (lb.in.) | 4 in-lb |
Outside Diameter | 1.72 Inch |
Overall Length (OAL) | 1.37 Inch |
Weight (lbs) | 0.5 lb. |