S50DCM-10H05

NdFeB Nickel Plate Magnetic disk coupling with 416 Stainless Steel Hubs and 0.312" Bore
Qty Range Price/Unit Ships Within
1 - 49 $63.73 6 wks
50 - 99 $58.67 6 wks
100 - 249 $56.04 6 wks
250 - 499 $53.77 6 wks
500+ Request for Quote
$63.73

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.3125 Inch
Breakaway Torque (lbs) 1.4 In-lb
hp @ 1750 rpm 0.03 hp
Hub Dia. 0.81 Inch
Hub Projection 0.25 Inch
Max. Ang. Misalignment (Deg.) 3 Deg.
Nominal Torque (lb.in.) 1 In-lb
Outside Diameter 1.06 Inch
Overall Length (OAL) 1.37 Inch
Weight (lbs) 0.22 lb.

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team