S50DCM-10
Solid NdFeB Nickel Plate Magnetic disk coupling with 416 Stainless Steel Hubs.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $47.25 | 8 wks |
10 - 24 | $43.49 | 8 wks |
25 - 49 | $41.55 | 10 wks |
50 - 99 | $39.86 | 10 wks |
100+ | Request for Quote |
$47.25
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0 Inch |
---|---|
Breakaway Torque (lbs) | 1.4 In-lb |
hp @ 1750 rpm | 0.03 hp |
Hub Dia. | 0.81 Inch |
Hub Projection | 0.25 Inch |
Max. Ang. Misalignment (Deg.) | 3 Deg. |
Nominal Torque (lb.in.) | 1 In-lb |
Outside Diameter | 1.06 Inch |
Overall Length (OAL) | 1.37 Inch |
Weight (lbs) | 0.22 lb. |