S50CLP-150X03X04
2.2" Overall Length zero Backlash Lattice Type Coupling with 0.375" Bore on side A & 0.5"Bore on side B
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $43.81 | 12 wks |
10 - 24 | $41.22 | 12 wks |
25 - 49 | $39.81 | 12 wks |
50 - 99 | $38.51 | 12 wks |
100+ | Request for Quote |
$43.81
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Displacement (°) | 7 Degree |
---|---|
Axial Offset | 0.018 Inch |
Bore Size (A) | 0.375 Inch |
Bore Size (B) | 0.5 Inch |
Hub Configuration | Pin Hub |
Hub Dia. | 1.5 Inch |
Lateral Offset | 0.01 Inch |
Material (Hub / Lattice) | Aluminum/Polyamide |
Maximum Torque (Lbf in.) | 50 Lbf in. |
Overall Length | 2.2 Inch |