S50CLP-050X02X02

0.85" Overall Length zero Backlash Lattice Type Coupling with 0.25" Bore on side A & 0.25"Bore on side B
Qty Range Price/Unit Ships Within
1 - 9 $24.75 5 wks
10 - 24 $23.03 5 wks
25 - 49 $22.04 5 wks
50 - 99 $21.25 5 wks
100+ Request for Quote
$24.75

Availability: 2 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Displacement (°) 7 Degree
Axial Offset 0.008 Inch
Bore Size (A) 0.25 Inch
Bore Size (B) 0.25 Inch
Hub Configuration Pin Hub
Hub Dia. 0.5 Inch
Lateral Offset 0.005 Inch
Material (Hub / Lattice) Aluminum/Polyamide
Maximum Torque (Lbf in.) 5 Lbf in.
Overall Length 0.85 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team