S50CLP-050X01X01
0.85" Overall Length zero Backlash Lattice Type Coupling with 0.125" Bore on side A & 0.125"Bore on side B
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $24.75 | 12 wks |
10 - 24 | $23.03 | 12 wks |
25 - 49 | $22.04 | 12 wks |
50 - 99 | $21.25 | 12 wks |
100+ | Request for Quote |
$24.75
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Displacement (°) | 7 Degree |
---|---|
Axial Offset | 0.008 Inch |
Bore Size (A) | 0.125 Inch |
Bore Size (B) | 0.125 Inch |
Hub Configuration | Pin Hub |
Hub Dia. | 0.5 Inch |
Lateral Offset | 0.005 Inch |
Material (Hub / Lattice) | Aluminum/Polyamide |
Maximum Torque (Lbf in.) | 5 Lbf in. |
Overall Length | 0.85 Inch |