S50CLM-250X10X10
3.1" Overall Length zero Backlash Lattice Type Coupling with 1.25" Bore on side A & 1.25"Bore on side B
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $129.19 | 12 wks |
| 10 - 24 | $124.3 | 12 wks |
| 25 - 49 | $121.78 | 12 wks |
| 50 - 99 | $119.22 | 12 wks |
| 100+ | Request for Quote |
$129.19
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Angular Displacement (°) | 7 Degree |
|---|---|
| Axial Offset | 0.05 Inch |
| Bore Size (A) | 1.25 Inch |
| Bore Size (B) | 1.25 Inch |
| Hub Configuration | Pin Hub |
| Hub Dia. | 2.5 Inch |
| Lateral Offset | 0.025 Inch |
| Material (Hub / Lattice) | Aluminum/Stainless |
| Maximum Torque (Lbf in.) | 300 Lbf in. |
| Overall Length | 3.1 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities