S50CLM-200X08X08

2.85" Overall Length zero Backlash Lattice Type Coupling with 1" Bore on side A & 1"Bore on side B
Qty Range Price/Unit Ships Within
1 - 9 $106.06 5 wks
10 - 24 $102.06 5 wks
25 - 49 $100.15 5 wks
50 - 99 $97.49 5 wks
100+ Request for Quote
$106.06

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Displacement (°) 7 Degree
Axial Offset 0.05 Inch
Bore Size (A) 1 Inch
Bore Size (B) 1 Inch
Hub Configuration Pin Hub
Hub Dia. 2 Inch
Lateral Offset 0.025 Inch
Material (Hub / Lattice) Aluminum/Stainless
Maximum Torque (Lbf in.) 180 Lbf in.
Overall Length 2.85 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team