S50CLM-200X06X08
2.85" Overall Length zero Backlash Lattice Type Coupling with 0.75" Bore on side A & 1"Bore on side B
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $106.06 | 5 wks |
10 - 24 | $102.06 | 5 wks |
25 - 49 | $100.15 | 5 wks |
50 - 99 | $97.49 | 5 wks |
100+ | Request for Quote |
$106.06
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Displacement (°) | 7 Degree |
---|---|
Axial Offset | 0.05 Inch |
Bore Size (A) | 0.75 Inch |
Bore Size (B) | 1 Inch |
Hub Configuration | Pin Hub |
Hub Dia. | 2 Inch |
Lateral Offset | 0.025 Inch |
Material (Hub / Lattice) | Aluminum/Stainless |
Maximum Torque (Lbf in.) | 180 Lbf in. |
Overall Length | 2.85 Inch |