S50CLM-150X04X04
2.25" Overall Length zero Backlash Lattice Type Coupling with 0.5" Bore on side A & 0.5"Bore on side B
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $55.11 | 5 wks |
10 - 24 | $52.06 | 5 wks |
25 - 49 | $50.45 | 5 wks |
50 - 99 | $48.84 | 5 wks |
100+ | Request for Quote |
$55.11
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Displacement (°) | 7 Degree |
---|---|
Axial Offset | 0.03 Inch |
Bore Size (A) | 0.5 Inch |
Bore Size (B) | 0.5 Inch |
Hub Configuration | Pin Hub |
Hub Dia. | 1.5 Inch |
Lateral Offset | 0.02 Inch |
Material (Hub / Lattice) | Aluminum/Stainless |
Maximum Torque (Lbf in.) | 75 Lbf in. |
Overall Length | 2.25 inch |