S50CLM-125X03X03

1.65" Overall Length zero Backlash Lattice Type Coupling with 0.375" Bore on side A & 0.375"Bore on side B
Qty Range Price/Unit Ships Within
1 - 9 $49.56 5 wks
10 - 24 $46.69 5 wks
25 - 49 $45.17 5 wks
50 - 99 $43.71 5 wks
100+ Request for Quote
$49.56

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Displacement (°) 7 Degree
Axial Offset 0.03 Inch
Bore Size (A) 0.375 Inch
Bore Size (B) 0.375 Inch
Hub Configuration Pin Hub
Hub Dia. 1.25 Inch
Lateral Offset 0.015 Inch
Material (Hub / Lattice) Aluminum/Stainless
Maximum Torque (Lbf in.) 48 Lbf in.
Overall Length 1.65 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team