S50CLM-100X02X02

1.5" Overall Length zero Backlash Lattice Type Coupling with 0.25" Bore on side A & 0.25"Bore on side B
Qty Range Price/Unit Ships Within
1 - 9 $45.73 5 wks
10 - 24 $43.06 5 wks
25 - 49 $41.6 5 wks
50 - 99 $40.24 5 wks
100+ Request for Quote
$45.73

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Displacement (°) 7 Degree
Axial Offset 0.025 Inch
Bore Size (A) 0.25 Inch
Bore Size (B) 0.25 Inch
Hub Configuration Pin Hub
Hub Dia. 1 Inch
Lateral Offset 0.015 Inch
Material (Hub / Lattice) Aluminum/Stainless
Maximum Torque (Lbf in.) 24 Lbf in.
Overall Length 1.5 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team