S50CLM-075X01X02

1.375" Overall Length zero Backlash Lattice Type Coupling with 0.125" Bore on side A & 0.25"Bore on side B
Qty Range Price/Unit Ships Within
1 - 9 $36.15 5 wks
10 - 24 $33.92 5 wks
25 - 49 $32.67 5 wks
50 - 99 $31.59 5 wks
100+ Request for Quote
$36.15

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Displacement (°) 7 Degree
Axial Offset 0.02 Inch
Bore Size (A) 0.125 Inch
Bore Size (B) 0.25 Inch
Hub Configuration Pin Hub
Hub Dia. 0.75 Inch
Lateral Offset 0.01 Inch
Material (Hub / Lattice) Aluminum/Stainless
Maximum Torque (Lbf in.) 12 Lbf in.
Overall Length 1.375 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team