S50BPHMP06P0626

6mm & 6mm Bores, 26.3mm Long, Brass / Pin Hub with Phosper Bronze Bellows
Qty Range Price/Unit Ships Within
1 - 9 $50.17 4 wks
10 - 24 $45.06 4 wks
25 - 49 $38.55 4 wks
50 - 99 $36.63 4 wks
100+ Request for Quote
$50.17

Availability: 6 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 6 Degree
Bellow Dia. 17
Bores (side 1 / side 2) 6/6
Hub Dia. 17
Hub (Material / Configuration) Brass / Pin Hub
Lateral Offset 0.4
Material (bellow) phosper Bronze
Max.torque (N.m) 1.4 N.m
Overall Length (l) 26.3 mm
Screw Size M3 Set Screw

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team