S50BPHMP05P0626
5mm & 6mm Bores, 26.3mm Long, Brass / Pin Hub with Phosper Bronze Bellows
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $50.17 | 8 wks |
10 - 24 | $45.06 | 8 wks |
25 - 49 | $38.55 | 8 wks |
50 - 99 | $36.63 | 8 wks |
100+ | Request for Quote |
$50.17
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 6 Degree |
---|---|
Bellow Dia. | 17 |
Bores (side 1 / side 2) | 5/6 |
Hub Dia. | 17 |
Hub (Material / Configuration) | Brass / Pin Hub |
Lateral Offset | 0.4 |
Material (bellow) | phosper Bronze |
Max.torque (N.m) | 1.4 N.m |
Overall Length (l) | 26.3 mm |
Screw Size | M3 Set Screw |