S50BPH-P37537534
0.3748 in & 0.3748 in Bores, 1.063 in Long, Brass / Pin Hub with Phospher Bronze Bellows
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $62.25 | 8 wks |
10 - 24 | $55.46 | 8 wks |
25 - 49 | $47.33 | 8 wks |
50 - 99 | $44.86 | 8 wks |
100+ | Request for Quote |
$62.25
Availability: 12 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 6 Degree |
---|---|
Bellow Dia. | 0.866 Inch |
Bores (side 1 / side 2) | 0.3748/0.3748 Inch |
Hub Dia. | 0.866 Inch |
Hub (Material / Configuration) | Brass / Pin Hub |
Material (bellow) | Phosphor Bronze |
Max. Torque (oz-in) | 300 oz-in |
Overall Length (L) | 1.063 Inch |
Parallel Offset | 0.015 Inch |
Screw Size | #6-32 |