S50BPH-P31237534

0.3123 in & 0.3748 in Bores, 1.063 in Long, Brass / Pin Hub with Phospher Bronze Bellows
Qty Range Price/Unit Ships Within
1 - 9 $57.91 4 wks
10 - 24 $51.59 4 wks
25 - 49 $44.03 4 wks
50 - 99 $41.73 4 wks
100+ Request for Quote
$57.91

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 6 Degree
Bellow Dia. 0.866 Inch
Bores (side 1 / side 2) 0.3123/0.3748 Inch
Hub Dia. 0.866 Inch
Hub (Material / Configuration) Brass / Pin Hub
Material (bellow) Phosphor Bronze
Max. Torque (oz-in) 300 oz-in
Overall Length (L) 1.063 Inch
Parallel Offset 0.015 Inch
Screw Size #6-32

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team