S50BPH-P18718733
0.1873 in & 0.187 in Bores, 1.035 in Long, Brass / Pin Hub with Phospher Bronze Bellows
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $57.91 | 4 wks |
10 - 24 | $51.59 | 4 wks |
25 - 49 | $44.03 | 4 wks |
50 - 99 | $41.73 | 4 wks |
100+ | Request for Quote |
$57.91
Availability: 14 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 6 Degree |
---|---|
Bellow Dia. | 0.669 Inch |
Bores (side 1 / side 2) | 0.1873/0.1873 Inch |
Hub Dia. | 0.669 Inch |
Hub (Material / Configuration) | Brass / Pin Hub |
Material (bellow) | Phosphor Bronze |
Max. Torque (oz-in) | 200 oz-in |
Overall Length (L) | 1.035 Inch |
Parallel Offset | 0.015 Inch |
Screw Size | #2-56 |