S5068Y-G50-3
Rigid coupling with bores of 0.2498 / 0.2498" on opposite sides
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $9.32 | 12 wks |
10 - 49 | $8.59 | 12 wks |
50 - 99 | $7.44 | 12 wks |
100 - 249 | $6.99 | 12 wks |
250+ | Request for Quote |
$9.32
Availability: 40 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bores (side 1 / side 2) | 0.2498 / 0.2498 |
---|---|
Material & Finish | 303 Stainless / None |
Outside Dia. (O.D.) | 0.5 Inch |
Overall Length (L) | 0.56 Inch |
Quality Class | Precision Tolerance |
Set Screw Size | #6-32 |