S5046Y-G50-2
Rigid coupling with bores of 0.1873 / 0.1873" on opposite sides
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $6.88 | 12 wks |
| 10 - 49 | $6.26 | 12 wks |
| 50 - 99 | $5.34 | 12 wks |
| 100 - 249 | $5.01 | 12 wks |
| 250+ | Request for Quote |
$6.88
Availability: 5 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bores (side 1 / side 2) | 0.1873 / 0.1873 |
|---|---|
| Material & Finish | 303 Stainless / None |
| Outside Dia. (O.D.) | 0.375 Inch |
| Overall Length (L) | 0.5 Inch |
| Quality Class | Precision Tolerance |
| Set Screw Size | #4-40 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities