S5000Y-31218
0.3123" Bore, 0.5625" O.D.,0.28" Wide, 303 Stainless Steel, Collar Style
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $9.54 | 8 wks |
25 - 49 | $7.64 | 8 wks |
50 - 99 | $7.02 | 10 wks |
100 - 249 | $6.62 | 10 wks |
250+ | Request for Quote |
$9.54
Availability: 62 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.3123 Inch |
---|---|
Bore Tolerance (+) | 0.0005 |
Collar Style | Plain Collar |
Material | Stainless Steel |
Outside Diameter | 0.5625 Inch |
Overall Width | 0.28 Inch |