S5000Y-09408
0.0935" Bore, 0.25" O.D.,0.12" Wide, 303 Stainless Steel, Collar Style
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $12.26 | 8 wks |
25 - 49 | $9.9 | 8 wks |
50 - 99 | $9.14 | 10 wks |
100 - 249 | $8.6 | 10 wks |
250+ | Request for Quote |
$12.26
Availability: 80 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.0935 Inch |
---|---|
Bore Tolerance (+) | 0.0005 |
Collar Style | Plain Collar |
Material | Stainless Steel |
Outside Diameter | 0.25 Inch |
Overall Width | 0.12 Inch |