S5000Y-07807

0.0779" Bore, 0.21875" O.D.,0.12" Wide, 303 Stainless Steel, Collar Style
Qty Range Price/Unit Ships Within
1 - 24 $9.43 4 wks
25 - 49 $7.52 4 wks
50 - 99 $6.91 6 wks
100 - 249 $6.52 6 wks
250+ Request for Quote
$9.43

Availability: 18 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.0779 Inch
Bore Tolerance (+) 0.0005
Collar Style Plain Collar
Material Stainless Steel
Outside Diameter 0.21875 Inch
Overall Width 0.12 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team