S40PX0MHGAM-045
10 (-.005/-.014) Dia, 45mm Long, 416 Stainless Steel Shaft
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $8.63 | 12 wks |
| 25 - 99 | $7.73 | 12 wks |
| 100 - 249 | $7.17 | 12 wks |
| 250 - 999 | $6.82 | 12 wks |
| 1000+ | Request for Quote |
$8.63
Availability: 12 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Condition | Cond. T (HRC26-32) |
|---|---|
| Finish (micrometer) | 0.25 (Ground) Micrometer |
| Length | 45 mm |
| Shaft Dia. | 10 (-.005/-.014) mm |
| Straightness | 0.0003 mm/mm |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities