S40LPSM17250300
25mm Diameter, 300mm Long, 52100 Steel Pipe Shaft Case Hardened (RC58-62)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $32.39 | 8 wks |
25 - 99 | $26.85 | 8 wks |
100 - 249 | $23.69 | 8 wks |
250 - 499 | $22.5 | 8 wks |
500+ | Request for Quote |
$32.39
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 17 |
---|---|
Case Depth | 1.5 mm |
Condition | Case Hardened (RCS58-62) |
Finish (micrometer) | 1.5 micrometer |
Length (L) | 300 |
Material | 52100 Steel |
Shaft Dia. (D) | 25 |
Straigthness | 0.0003 mm / mm |