S40LPSM10160600

16mm Diameter, 600mm Long, 52100 Steel Pipe Shaft Case Hardened (RC58-62)
Qty Range Price/Unit Ships Within
1 - 24 $46.95 8 wks
25 - 99 $39.29 8 wks
100 - 249 $34.92 8 wks
250 - 499 $33.29 8 wks
500+ Request for Quote
$46.95

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d) 10
Case Depth 1.5 mm
Condition Case Hardened (RCS58-62)
Finish (micrometer) 1.5 micrometer
Length (L) 600
Material 52100 Steel
Shaft Dia. (D) 16
Straigthness 0.0003 mm / mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team