S40LPSM10160400

16mm Diameter, 400mm Long, 52100 Steel Pipe Shaft Case Hardened (RC58-62)
Qty Range Price/Unit Ships Within
1 - 24 $31.35 8 wks
25 - 99 $26.5 8 wks
100 - 249 $23.59 8 wks
250 - 499 $22.57 8 wks
500+ Request for Quote
$31.35

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d) 10
Case Depth 1.5 mm
Condition Case Hardened (RCS58-62)
Finish (micrometer) 1.5 micrometer
Length (L) 400
Material 52100 Steel
Shaft Dia. (D) 16
Straigthness 0.0003 mm / mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team