S40LPSM04100500

10mm Diameter, 500mm Long, 52100 Steel Pipe Shaft Case Hardened (RC58-62)
Qty Range Price/Unit Ships Within
1 - 24 $40.63 8 wks
25 - 99 $33.9 8 wks
100 - 249 $30.07 8 wks
250 - 499 $28.64 8 wks
500+ Request for Quote
$40.63

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d) 4
Case Depth 1 mm
Condition Case Hardened (RCS58-62)
Finish (micrometer) 1.5 micrometer
Length (L) 500
Material 52100 Steel
Shaft Dia. (D) 10
Straigthness 0.0003 mm / mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team