S40LPSM03080300
8mm Diameter, 300mm Long, 52100 Steel Pipe Shaft Case Hardened (RC58-62)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $36.50 | 12 wks |
25 - 99 | $30.33 | 12 wks |
100 - 249 | $26.8 | 12 wks |
250 - 499 | $25.49 | 12 wks |
500+ | Request for Quote |
$36.50
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 3 |
---|---|
Case Depth | 1 mm |
Condition | Case Hardened (RCS58-62) |
Finish (micrometer) | 1.5 micrometer |
Length (L) | 300 |
Material | 52100 Steel |
Shaft Dia. (D) | 8 |
Straigthness | 0.0003 mm / mm |