S40AW6M40050
40mm Outside Diameter, 500mm Long, 6061-T6 Hard Anodized Aluminum Shaft
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $92.28 | 8 wks |
10 - 24 | $89.02 | 8 wks |
25 - 49 | $87.32 | 8 wks |
50 - 99 | $85.09 | 10 wks |
100+ | Request for Quote |
$92.28
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Hard Anodized, Rc 60 |
---|---|
Finish | 0.5MAX μm |
Inside Diameter | 20 mm |
Length | 500 mm |
Material | Aluminum 6061-T6 |
Shaft Dia. (mm) | 40 mm |
Shaft Type | HOLLOW |
Straightness | DIN 1798 |