S40AW6M20025
20mm Outside Diameter, 250mm Long, 6061-T6 Hard Anodized Aluminum Shaft
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $24.71 | 8 wks |
10 - 24 | $23.04 | 8 wks |
25 - 49 | $22.05 | 8 wks |
50 - 99 | $21.26 | 10 wks |
100+ | Request for Quote |
$24.71
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Hard Anodized, Rc 60 |
---|---|
Finish | 0.5MAX μm |
Inside Diameter | 0 mm |
Length | 250 mm |
Material | Aluminum 6061-T6 |
Shaft Dia. (mm) | 20 mm |
Shaft Type | SOLID |
Straightness | DIN 1798 |